Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-62-P

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 30-100 psi
Cylinder Bore (in) 1.57
Maximum Finger Length (in) 3
Repeatability (±in) 0.0008
Grip Force (lbf) 157
Stroke (in) 0.394
Weight (lb) 1.21
Maximum Finger Length (mm) 76
Grip Force (N) 771
Imperial or Metric Product Metric
Stroke (mm) 10
Cylinder Bore (mm) 40
Repeatability (±mm) 0.02
Weight (kg) 0.55
Product Series REP-2
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Hydraulic Option
Jaw Operation Synchronous
Number of Jaws 2
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.1
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Back to Top