Grippers
Destaco’s REP-63-P Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-63-P

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.2
Cylinder Bore (in) 1.57
Maximum Finger Length (in) 3
Weight (lb) 1.21
Grip Force (lbf) 154
Repeatability (±in) 0.0008
Pressure Range (psi) 30 - 100
Stroke (in) 0.394
Grip Force (N) 753
Imperial or Metric Product Metric
Maximum Finger Length (mm) 76
Weight (kg) 0.55
Stroke (mm) 10
Cylinder Bore (mm) 40
Repeatability (±mm) 0.02
Stroke per Jaw (mm) 5
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Hydraulic Option
Spring Assist Optional
Number of Jaws 3
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 3 Jaw Parallel
Product Series REP-3
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.1
Back to Top