Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-82-P

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.98
Maximum Finger Length (in) 4
Pressure Range (psi) 30-100 psi
Repeatability (±in) 0.0008
Stroke (in) 0.512
Grip Force (lbf) 436
Cylinder Bore (in) 2.36
Stroke (mm) 13
Grip Force (N) 2140
Cylinder Bore (mm) 60
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 102
Weight (kg) 0.9
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Hydraulic Option
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.18
Product Series REP-2
Jaw Operation Synchronous
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Product Function Gripping
Number of Jaws 2
Product Type 2 Jaw Parallel
Back to Top