Grippers
Destaco’s REP-83-P-C Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-83-P-C

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 30 - 100
Stroke per Jaw (in) 0.4
Stroke (in) 0.787
Cylinder Bore (in) 2.36
Grip Force (lbf) 211.0
Repeatability (±in) 0.0008
Maximum Finger Length (in) 4.0
Weight (lb) 1.98
Cylinder Bore (mm) 60
Imperial or Metric Product Metric
Stroke (mm) 20.0
Maximum Finger Length (mm) 102.0
Grip Force (N) 939.0
Weight (kg) 0.9
Stroke per Jaw (mm) 10.0
Repeatability (±mm) 0.02
283-HTS_TARIFF_CODE 84798997
Product Series REP-3
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.18
Product Type 3 Jaw Parallel
PublishedDate 1673555367000
Number of Jaws 3.0
Special Feature Hydraulic Option
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top