Thrusters / Slides
Destaco’s RFE-11 Series of feed escapements features an automatic finger locking mechanism.

RFE-13M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.25
Thrust Force (lbf) 90.0
Max Moment Load (in-lbs) 50.0
Max Air Pressure (PSI) 100.0
Weight (lb) 1.84
Max Air Pressure (bar) 7.0
Pressure Range (bar) 40-100 psi
Weight (kg) 0.83
Thrust Force (N) 400.0
Stroke (mm) 31.75
Imperial or Metric Product Metric Version
Max Moment Load (Nm) 6.0
Product Function Linear Positioning
283-HTS_TARIFF_CODE 84799070
Product Series RFE
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.7
PublishedDate 1674246286000
Product Type Double Finger
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RFE_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Back to Top