Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM200
RFM200
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Output Torque (ft lb)
487
Holding Torque (Max) (ft-lb)
2581
Weight (lb)
184.8
Cylinder Bore (mm)
200
Weight (kg)
84
Maximum Output Torque (Nm)
660
Holding Torque (Max) (Nm)
3500
Product Series
RCM/RFM
Product Function
Clamping
Product Type
Pneumatic, with braking
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg)
91|107|129
Back to Top