Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R05
RM4-45-R05
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
29.9
Maximum Static Product Load (lb)
1000.0
Width (in)
19.29
Tube Diameter (in)
1.77
Length (in)
22.05
Length (mm)
560.0
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Width (mm)
490.0
Maximum Static Product Load (kg)
453.6
Weight (kg)
13.6
Tube Size
45B
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R05: 125mm Bolt Circle, Includes Insulation
Material
Aluminum
DistributorGroup
End Effectors
Product Series
RM4
Product Type
Mid Mount
Back to Top