Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R08
RM4-45-R08
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
29.9
Length (in)
22.05
Width (in)
19.29
Tube Diameter (in)
1.77
Maximum Static Product Load (lb)
1000.0
Length (mm)
560.0
Width (mm)
490.0
Robot Interface Thru Holes (qty/size) (mm)
(8) 16 on 160mm BC
Robot Interface Dowel Holes (qty/size) (mm)
(2) 13 on 125mm BC
Tube Diameter (mm)
45
Weight (kg)
13.6
Maximum Static Product Load (kg)
453.6
Tube Size
45B
Product Series
RM4
Product Type
Mid Mount
Material
Aluminum
Robot Interface Bolt Pattern
R08: 160mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top