End Effectors

RM4-45-R13

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 22.05
Maximum Static Product Load (lb) 1000.0
Tube Diameter (in) 1.77
Width (in) 19.29
Weight (lb) 29.9
Weight (kg) 13.6
Length (mm) 560.0
Tube Diameter (mm) 45
Maximum Static Product Load (kg) 453.6
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Width (mm) 490.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Product Function Robotic Tooling
Product Series RM4
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Tube Size 45B
Product Type Mid Mount
DistributorGroup End Effectors
Material Aluminum
Back to Top