Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R03
RM4-60-R03
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Width (in)
20
Weight (lb)
34.2
Maximum Static Product Load (lb)
1000
Length (in)
22.08
Weight (kg)
15.5
Maximum Static Product Load (kg)
453.6
Length (mm)
560.8
Robot Interface Dowel Holes (qty/size) (mm)
(4) 13
Tube Diameter (mm)
60
Width (mm)
508
Robot Interface Thru Holes (qty/size) (mm)
(8) 14
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
RM4
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation
Tube Size
60B
Product Type
Mid Mount
Material
Aluminum
Back to Top