End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R01

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 7.87
Height (in) 3.74
Weight (lb) 22.9
Bolt Circle (mm) 200
Weight (kg) 10.4
Height (mm) 95
Product Function Robotic Tooling
Mounting Pattern 6x12.5 mm thru and 2x12 mm P.F. dowel holes on 200 mm B.C.
Product Type Mid Mount Assembly
DistributorGroup End Effectors
Product Series RM4-STS
Back to Top