End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R03

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 6.3
Height (in) 3.74
Weight (lb) 22.9
Bolt Circle (mm) 160
Height (mm) 95
Weight (kg) 10.4
Mounting Pattern 8x14 mm thru and 4x13 mm dowel holes on 160 mm B.C.
DistributorGroup End Effectors
Product Series RM4-STS
Product Function Robotic Tooling
Product Type Mid Mount Assembly
Back to Top