End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R05

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Bolt Circle (in) 4.92
Height (in) 3.74
Bolt Circle (mm) 125
Height (mm) 95
Weight (kg) 10.4
Product Type Mid Mount Assembly
Product Series RM4-STS
Mounting Pattern 12x13 mm thru holes on 125 mm B.C.
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top