End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R06

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 6.3
Height (in) 3.74
Weight (lb) 22.9
Weight (kg) 10.4
Height (mm) 95
Bolt Circle (mm) 160
Mounting Pattern 8X12.5 mm thru holes on 160 mm B.C. and 2X10 mm S.F. dowel holes on 125 mm B.C.
Product Type Mid Mount Assembly
DistributorGroup End Effectors
Product Series RM4-STS
Product Function Robotic Tooling
Back to Top