End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R07

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Bolt Circle (in) 7.87
Height (in) 3.74
Weight (kg) 10.4
Bolt Circle (mm) 200
Height (mm) 95
Mounting Pattern 6x13 mm thru and 2X12 mm dowel holes on 200 mm B.C.
Product Function Robotic Tooling
Product Series RM4-STS
DistributorGroup End Effectors
Product Type Mid Mount Assembly
Back to Top