End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R10

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 7.87
Height (in) 3.74
Weight (lb) 22.9
Weight (kg) 10.4
Bolt Circle (mm) 200
Height (mm) 95
DistributorGroup End Effectors
Product Type Mid Mount Assembly
Product Series RM4-STS
Product Function Robotic Tooling
Mounting Pattern 6X12.5 mm thru and 2X12 mm P.F. dowel holes on 200 mm B.C.
Back to Top