End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R12

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 3.74
Bolt Circle (in) 6.3
Weight (lb) 22.9
Height (mm) 95
Bolt Circle (mm) 160
Weight (kg) 10.4
Product Function Robotic Tooling
Product Series RM4-STS
Product Type Mid Mount Assembly
Mounting Pattern 12x13 mm thru holes on 160 mm B.C.
DistributorGroup End Effectors
Back to Top