End Effectors

RM4-STS-R13

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 3.74
Bolt Circle (in) 6.3
Weight (lb) 22.9
Weight (kg) 10.4
Bolt Circle (mm) 160
Height (mm) 95
DistributorGroup End Effectors
Mounting Pattern 6x11 mm thru and 2x10 dowel holes on 160 mm B.C. and 6x11 thru and 2X10 mm dowel holes on 125 mm B.C. with 110 mm pilot, 5.5 mm deep
Product Function Robotic Tooling
Product Series RM4-STS
Product Type Mid Mount Assembly
Back to Top