End Effectors

RM4-STS-R14

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Height (in) 3.74
Bolt Circle (in) 7.87
Height (mm) 95
Bolt Circle (mm) 200
Weight (kg) 10.4
Product Series RM4-STS
283-HTS_TARIFF_CODE 76109090
Product Function Robotic Tooling
Product Type Mid Mount Assembly
Mounting Pattern 6X13 mm thru and 2X12 mm dowel holes on 200 mm B.C. with 125 mm pilot, 11 mm deep
DistributorGroup End Effectors
Back to Top