Thrusters / Slides
Destaco’s RN-11M Series of feed escapements are designed with a single finger for in-line part ejection or staging.

RN-11M

Visit Product Series:
CAD
Product Details Unit View:
Max Air Pressure (PSI) 100
Stroke (in) 0.626
Weight (lb) 0.33
Thrust Force (lbf) 25
Stroke (mm) 15.9
Imperial or Metric Product Metric Version
Pressure Range (bar) 40-100 psi
Max Air Pressure (bar) 7
Weight (kg) 0.15
Thrust Force (N) 111
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.4
Product Function Linear Positioning
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type Single Finger
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RN_Maintenance.pdf
Product Series RN
Back to Top