Thrusters / Slides
Destaco’s RN-13M Series of feed escapements are designed with a single finger for in-line part ejection or staging.

RN-13M

Visit Product Series:
CAD
Product Details Unit View:
Max Air Pressure (PSI) 100
Stroke (in) 1.252
Thrust Force (lbf) 90
Weight (lb) 1.84
Imperial or Metric Product Metric Version
Thrust Force (N) 400
Pressure Range (bar) 40-100 psi
Stroke (mm) 31.8
Weight (kg) 0.83
Max Air Pressure (bar) 7
DistributorGroup Robohand Gripping Solutions
Product Function Linear Positioning
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type Single Finger
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RN
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RN_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.7
Back to Top