Grippers
Destaco’s RP-100P Series of two jaw, precision parallel grippers are designed with the highest precision and long finger lengths for delicate parts handling.

RP-100PM

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.001
Stroke (in) 1
Cylinder Bore (in) 0.75
Repeatability (±in) 0.0005
Grip Force (lbf) 36
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 4
Weight (lb) 0.5
Grip Force (N) 160
Stroke (mm) 25.4
Repeatability (±mm) 0.01
Cylinder Bore (mm) 19.1
Imperial or Metric Product Metric
Weight (kg) 0.23
Maximum Finger Length (mm) 102
accuracy_mm_metric 0.03
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Product Type 2 Jaw Parallel
Product Series RP-P
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.18
Number of Jaws 2
Special Feature Precision
PublishedDate 1727974488000
283-HTS_TARIFF_CODE 84799080
Back to Top