Grippers
Destaco’s RP-25P Series of double wedge, parallel grippers are designed for precision and high gripforces using long finger lengths.

RP-25PM

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
Stroke (in) 1.13
Repeatability (±in) 0.0005
Maximum Finger Length (in) 4
Cylinder Bore (in) 1
Weight (lb) 0.99
accuracy_in_english 0.001
Grip Force (lbf) 80
Grip Force (N) 356
Cylinder Bore (mm) 25.4
Weight (kg) 0.45
Repeatability (±mm) 0.01
Stroke (mm) 28.7
accuracy_mm_metric 0.03
Maximum Finger Length (mm) 102
Imperial or Metric Product Metric
Special Feature Precision
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.21
Product Type 2 Jaw Parallel
Product Series RP-P
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top