Grippers
Destaco’s RP-35P Series of 2 jaw, parallel grippers are designed for precision and handling delicate parts.

RP-35PM

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.0
Grip Force (lbf) 178.0
Weight (lb) 3.52
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 5.0
Cylinder Bore (in) 1.62
accuracy_in_english 0.001
Repeatability (±in) 0.0005
Repeatability (±mm) 0.01
accuracy_mm_metric 0.03
Stroke (mm) 25.4
Cylinder Bore (mm) 41.1
Grip Force (N) 778.0
Maximum Finger Length (mm) 127.0
Imperial or Metric Product Metric
Weight (kg) 1.6
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2.0
Product Function Gripping
PublishedDate 1674589623000
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.33
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Product Series RP-P
Special Feature Precision
Back to Top