Grippers
Destaco’s RP-40P Series of 2 jaw, parallel grippers are designed for precision and handling delicate parts using longer finger lengths.

RP-40PM

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 5.94
Pressure Range (psi) 5-100 psi
Stroke (in) 2.0
Grip Force (lbf) 200.0
Maximum Finger Length (in) 8.0
Cylinder Bore (in) 1.75
Repeatability (±in) 0.0005
accuracy_in_english 0.002
Repeatability (±mm) 0.03
Weight (kg) 2.7
Imperial or Metric Product Metric
Maximum Finger Length (mm) 203.0
accuracy_mm_metric 0.05
Stroke (mm) 50.8
Cylinder Bore (mm) 44.4
Grip Force (N) 890.0
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
Product Series RP-P
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Special Feature Precision
Actuation (Open/Closed) (Sec) 0.39
Number of Jaws 2.0
PublishedDate 1674590716000
Back to Top