Grippers
Destaco’s RP-40P Series of 2 jaw, parallel grippers are designed for precision and handling delicate parts using longer finger lengths.

RP-43PM

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 3.0
Maximum Finger Length (in) 8.0
Repeatability (±in) 0.0005
accuracy_in_english 0.002
Grip Force (lbf) 500.0
Weight (lb) 16.0
Pressure Range (psi) 5-100 psi
Imperial or Metric Product Metric
Grip Force (N) 2224.0
Weight (kg) 7.3
accuracy_mm_metric 0.05
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 203.0
Stroke (mm) 76.2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Product Series RP-P
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Precision
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2.0
PublishedDate 1674590010000
Actuation (Open/Closed) (Sec) 0.59
Back to Top