Grippers
Destaco’s RP-50P Series of precision parallel grippers are designed for delicate parts handling.

RP-50PM

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.31
Stroke (in) 0.5
Maximum Finger Length (in) 4.0
Pressure Range (psi) 5-100 psi
Grip Force (lbf) 24.0
Cylinder Bore (in) 0.625
Repeatability (±in) 0.0005
Repeatability (±mm) 0.01
Grip Force (N) 107.0
Weight (kg) 0.14
Imperial or Metric Product Metric
Stroke (mm) 12.7
Maximum Finger Length (mm) 102.0
Cylinder Bore (mm) 15.9
accuracy_mm_metric 0.03
283-HTS_TARIFF_CODE 84799080
Special Feature Precision
Product Function Gripping
PublishedDate 1727974491000
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.14
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RP-P
Number of Jaws 2.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Product Type 2 Jaw Parallel
Back to Top