Grippers
Destaco’s RPC-331 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-331M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Weight (lb) 3.08
Maximum Finger Length (in) 3
Stroke (in) 0.62
Stroke per Jaw (in) 0.31
Repeatability (±in) 0.001
Cylinder Bore (in) 2.75
Grip Force (lbf) 750
Maximum Finger Length (mm) 76
Grip Force (N) 3336
Repeatability (±mm) 0.03
Stroke per Jaw (mm) 7.85
Stroke (mm) 15.7
Weight (kg) 1.36
accuracy_mm_metric 0.05
Cylinder Bore (mm) 70
Imperial or Metric Product Metric
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Product Series RPC
Actuation (Open/Closed) (Sec) 0.23
Special Feature Precision
Number of Jaws 3
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Back to Top