Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RPE-101M
RPE-101M
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Maximum Finger Length (in)
1.97
Stroke (in)
0.16
Grip Force (lbf)
1.1
Weight (lb)
0.5
Stroke (mm)
4.0
Repeatability (±mm)
0.02
accuracy_mm_metric
0.05
Imperial or Metric Product
Metric
Maximum Finger Length (mm)
50.0
Grip Force (N)
5.0
Weight (kg)
0.23
Power Max (Watts)
40.0
DistributorGroup
Robohand Gripping Solutions
Temp Range Standard
5° to 50°C (40° to 120°F)
Jaw Operation
Synchronous
Protection Class
IP 54
Spring Assist
No
Product Series
DPE/RPE
Clean Room
100
PublishedDate
1689180036000
Number of Jaws
2.0
Clean Room with Scavange
10
283-HTS_TARIFF_CODE
84799080
Voltage (VDC)
24.0
Product Type
2 Jaw Parallel
Product Function
Gripping
Actuation (Open/Closed) (Sec)
0.1
Back to Top