Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-4M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 5.0
Pressure Range (psi) 5-100 psi
Stroke (in) 1.0
Cylinder Bore (in) 0.5
Grip Force (lbf) 36.0
Repeatability (±in) 0.001
Weight (lb) 0.37
Imperial or Metric Product Metric
Cylinder Bore (mm) 12.7
Stroke (mm) 25.4
accuracy_mm_metric 0.05
Repeatability (±mm) 0.03
Grip Force (N) 160.0
Maximum Finger Length (mm) 127.0
Weight (kg) 0.17
Number of Jaws 2.0
Temp Range Viton -30° to 120°C (-20° to 250°F)
PublishedDate 1673643460000
283-HTS_TARIFF_CODE 84799080
Product Series RPL/RPLC
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
PRODUCT_WEIGHT_KG 0.1700
Special Feature Low pressure application
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.19
Product Function Gripping
PRODUCT_WEIGHT_LBS 0.37
DistributorGroup Robohand Gripping Solutions
Back to Top