Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-2M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
Stroke (in) 0.5
Repeatability (±in) 0.001
Weight (lb) 0.2
Cylinder Bore (in) 0.44
Grip Force (lbf) 26.0
Maximum Finger Length (in) 3.0
Grip Force (N) 116.0
Imperial or Metric Product Metric
Stroke (mm) 12.7
Maximum Finger Length (mm) 76.0
Cylinder Bore (mm) 11.1
Weight (kg) 0.09
Repeatability (±mm) 0.03
accuracy_mm_metric 0.05
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Jaw Operation Non-Synchronous Available
Number of Jaws 2.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
Clean Room with Scavange 10
PublishedDate 1673643855000
Special Feature Clean Room
Actuation (Open/Closed) (Sec) 0.13
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Product Function Gripping
Product Series RPL/RPLC
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Type 2 Jaw Parallel
Back to Top