Grippers
Destaco’s RPS-11 Series of 2-jaw, industrial parallel grippers feature a robust, sealed design.

RPS-11M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.25
Cylinder Bore (in) 1
Pressure Range (psi) 50-100 psi
Grip Force (lbf) 50
Weight (lb) 0.35
Repeatability (±in) 0.001
Maximum Finger Length (in) 3
Maximum Finger Length (mm) 76
Imperial or Metric Product Metric
Grip Force (N) 222
Weight (kg) 0.16
Stroke (mm) 6.4
accuracy_mm_metric 0.05
Cylinder Bore (mm) 25.4
Repeatability (±mm) 0.03
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Product Series RPS
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Special Feature Heavy Duty
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.15
Number of Jaws 2
Product Type 2 Jaw Parallel
Back to Top