Grippers
Destaco’s RPS-12 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-12M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 60
Cylinder Bore (in) 1
Pressure Range (psi) 50-100 psi
Repeatability (±in) 0.001
Maximum Finger Length (in) 4
Weight (lb) 0.75
Stroke (in) 0.38
Cylinder Bore (mm) 25.4
Grip Force (N) 267
Maximum Finger Length (mm) 102
Weight (kg) 0.34
accuracy_mm_metric 0.05
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Stroke (mm) 9.5
Special Feature Heavy Duty
Spring Assist Optional
Product Series RPS
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.15
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top