Grippers
Destaco’s RPS-15 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-15M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 50-100 psi
Cylinder Bore (in) 1.25
Maximum Finger Length (in) 4
Repeatability (±in) 0.001
Stroke (in) 0.5
Weight (lb) 1.43
Grip Force (lbf) 90
Stroke (mm) 12.7
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 102
Weight (kg) 0.65
Grip Force (N) 400
Imperial or Metric Product Metric
Cylinder Bore (mm) 31.8
accuracy_mm_metric 0.05
Product Series RPS
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Special Feature Heavy Duty
Actuation (Open/Closed) (Sec) 0.17
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Number of Jaws 2
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top