Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-375M-2

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.87
Weight (lb) 2.0
Stroke (in) 2.0
Grip Force (lbf) 90.0
Maximum Finger Length (in) 6.0
Pressure Range (psi) 40-100 psi
Repeatability (±in) 0.001
accuracy_mm_metric 0.05
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 153.0
Imperial or Metric Product Metric
Stroke (mm) 50.8
Weight (kg) 0.91
Cylinder Bore (mm) 22.2
Grip Force (N) 400.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPW
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
Number of Jaws 2.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
Product Function Gripping
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
Actuation (Open/Closed) (Sec) 0.25
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Back to Top