Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-500M-1

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 150.0
Cylinder Bore (in) 1.25
Pressure Range (psi) 40-100 psi
Weight (lb) 3.0
Maximum Finger Length (in) 12.0
Stroke (in) 1.5
Repeatability (±in) 0.001
Maximum Finger Length (mm) 305.0
accuracy_mm_metric 0.08
Stroke (mm) 38.1
Cylinder Bore (mm) 31.8
Weight (kg) 1.4
Repeatability (±mm) 0.03
Grip Force (N) 667.0
Imperial or Metric Product Metric
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.25
PRODUCT_WEIGHT_LBS 3
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Number of Jaws 2.0
PRODUCT_WEIGHT_KG 1.3600
Jaw Operation Non-Synchronous Available
Product Function Gripping
Special Feature Heavy Duty
Product Series RPW
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top