Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-625M-2

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 3.5
Repeatability (±in) 0.001
Maximum Finger Length (in) 15.0
Weight (lb) 7.8
Grip Force (lbf) 240.0
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 1.63
accuracy_mm_metric 0.08
Stroke (mm) 88.9
Imperial or Metric Product Metric
Maximum Finger Length (mm) 381.0
Repeatability (±mm) 0.03
Weight (kg) 3.6
Grip Force (N) 1068.0
Cylinder Bore (mm) 41.3
PRODUCT_WEIGHT_LBS 7.8
Number of Jaws 2.0
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.69
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
PRODUCT_WEIGHT_KG 3.5500
Product Series RPW
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
Jaw Operation Non-Synchronous Available
Special Feature Heavy Duty
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Back to Top