Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-750M

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Stroke (in) 4.5
Pressure Range (psi) 40-100 psi
Grip Force (lbf) 490.0
Cylinder Bore (in) 2
Weight (lb) 14.0
Maximum Finger Length (in) 20.0
Weight (kg) 6.36
Grip Force (N) 2091.0
Stroke (mm) 114.3
accuracy_mm_metric 0.08
Cylinder Bore (mm) 50.8
Repeatability (±mm) 0.03
Imperial or Metric Product Metric
Maximum Finger Length (mm) 508.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 6.3600
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2.0
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
Actuation (Open/Closed) (Sec) 1.0
PRODUCT_WEIGHT_LBS 14
Product Type 2 Jaw Parallel
Special Feature Heavy Duty
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Non-Synchronous Available
283-HTS_TARIFF_CODE 84799080
Product Series RPW
Back to Top