Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RQC-1200
RQC-1200
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
30000
Weight (lb)
14.1
Max Payload (lb)
1200
Max. Payload (kg)
544.3
Max Moment (Nm)
3390
Weight (kg)
6.4
Product Type
Flexible Automatic
PublishedDate
1727185241927
Product Series
RQC / RTP
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top