Max Payload Inertia With Shocks (lb-in-sec²)
0.0016
Maximum Torque at 100psi/7bar (in-lb)
6.5
Maximum Torque at 100psi/7bar (in-lb)
6.5
Max Payload (lb)
1
Weight (lb)
0.48
Max Torque Mid-Stroke (in-lbs)
6.5
Max Torque End-Stroke (in-lbs)
6.5
Displacement (in³)
0.205
Cylinder Bore (in)
0.5
Cylinder Bore (mm)
12.7
Pressure Range (bar)
30-100 psi
Displacement (cm³)
3.36
Max. Payload (kg)
0.45
Max Payload Inertia With Shocks (Nm-sec²)
0.000181
Weight (kg)
0.22
Maximum Torque at 100psi/7bar (Nm)
0.7
Imperial or Metric Product
Imperial Version
Maximum Torque at 100psi/7bar (Nm)
0.7
Product Function
Rotary Positioning
Temp Range Viton
-30° to 150°C (-20° to 300°F)
DistributorGroup
Robohand Gripping Solutions
Clean Room
100000
Repeatability
±0.02°
Special Feature
Manifold Option
PublishedDate
1708008024000
Product Series
RR
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec)
0.3
Over Travel (Degrees)
4°
Product Type
Low Profile
Max Rotation (Degrees)
180