Rotaries
Destaco�s RR-18 Series of flange output, rotary actuators feature a low profile design and bearing supported turn table.

RR-18M

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.21
Max Payload (lb) 1
Max Torque Mid-Stroke (in-lbs) 6.5
Weight (lb) 0.44
Maximum Torque at 100psi/7bar (in-lb) 6.5
Max Payload Inertia With Shocks (lb-in-sec²) 0.0016
Maximum Torque at 100psi/7bar (in-lb) 6.5
Cylinder Bore (in) 0.5
Max Torque End-Stroke (in-lbs) 6.5
Max Payload Inertia With Shocks (Nm-sec²) 0.000181
Weight (kg) 0.22
Max. Payload (kg) 0.45
Cylinder Bore (mm) 12.7
Imperial or Metric Product Metric Version
Pressure Range (bar) 30-100 psi
Maximum Torque at 100psi/7bar (Nm) 0.7
Maximum Torque at 100psi/7bar (Nm) 0.7
Displacement (cm³) 3.44
Special Feature Manifold Option
Clean Room 100000
Max Rotation (Degrees) 180
Temp Range Viton -30° to 150°C (-20° to 300°F)
PublishedDate 1708008028000
DistributorGroup Robohand Gripping Solutions
Repeatability ±0.02°
Product Type Low Profile
Product Function Rotary Positioning
Product Series RR
Over Travel (Degrees)
Actuation (Open/Closed) (Sec) 0.3
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top