Rotaries
Destaco�s RR-18 Series of flange output, rotary actuators feature a low profile design and bearing supported turn table.

RR-28M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Torque at 100psi/7bar (in-lb) 22
Max Torque Mid-Stroke (in-lbs) 22
Cylinder Bore (in) 0.75
Displacement (in³) 0.69
Max Payload Inertia With Shocks (lb-in-sec²) 0.011
Maximum Torque at 100psi/7bar (in-lb) 22
Max Torque End-Stroke (in-lbs) 22
Max Payload (lb) 3
Weight (lb) 1.44
Imperial or Metric Product Metric Version
Max. Payload (kg) 1.3
Maximum Torque at 100psi/7bar (Nm) 2.5
Max Payload Inertia With Shocks (Nm-sec²) 0.001255
Weight (kg) 0.65
Maximum Torque at 100psi/7bar (Nm) 2.5
Displacement (cm³) 11.31
Cylinder Bore (mm) 19.1
Pressure Range (bar) 30-100 psi
Max Rotation (Degrees) 180
Repeatability ±0.02°
Special Feature Manifold Option
PublishedDate 1708008034000
Product Type Low Profile
Product Series RR
Actuation (Open/Closed) (Sec) 0.35
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Rotary Positioning
DistributorGroup Robohand Gripping Solutions
Over Travel (Degrees)
Clean Room 100000
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top