Displacement (in³)
3.86
Maximum Torque at 100psi/7bar (in-lb)
122.0
Max Payload (lb)
15.0
Max Torque Mid-Stroke (in-lbs)
122.0
Weight (lb)
5.79
Maximum Torque at 100psi/7bar (in-lb)
122.0
Max Payload Inertia With Shocks (lb-in-sec²)
0.097
Max Torque End-Stroke (in-lbs)
61.0
Cylinder Bore (in)
1.25
Displacement (cm³)
63.25
Cylinder Bore (mm)
31.75
Weight (kg)
2.3
Maximum Torque at 100psi/7bar (Nm)
14.0
Pressure Range (bar)
40-100 psi
Max Payload Inertia With Shocks (Nm-sec²)
0.01096
Imperial or Metric Product
Metric Version
Max. Payload (kg)
6.8
Maximum Torque at 100psi/7bar (Nm)
14.0
Max Rotation (Degrees)
180.0
Actuation (Open/Closed) (Sec)
0.41
Over Travel (Degrees)
4°
Repeatability
±0.02°
Clean Room
100000
Product Series
RR
Product Type
Mid-Stop
DistributorGroup
Robohand Gripping Solutions
Special Feature
Manifold Option
PublishedDate
1708008046000
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Rotary Positioning