Rotaries
Destaco�s RR-56 Series of heavy duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-56M

Visit Product Series:
CAD
Product Details Unit View:
Max Payload With Shocks (lb) 30
Cylinder Bore (in) 1.625
Max Payload Inertia With Shocks (lb-in-sec²) 0.2549
Max Payload (lb) 30
Max Torque Mid-Stroke (in-lbs) 311
Weight (lb) 11.6
Maximum Torque at 100psi/7bar (in-lb) 311
Displacement (in³) 9.77
Max Torque End-Stroke (in-lbs) 155
Maximum Torque at 100psi/7bar (in-lb) 311
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 35
Max. Payload (kg) 13
Pressure Range (bar) 40-100 psi
Max Payload With Shocks (kg) 13.6
Cylinder Bore (mm) 41.3
Weight (kg) 5.3
Displacement (cm³) 160.1
Max Payload Inertia With Shocks (Nm-sec²) 0.0288
Maximum Torque at 100psi/7bar (Nm) 35
Product Function Rotary Positioning
Actuation (Open/Closed) (Sec) 0.48
PublishedDate 1708008051000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RR
Product Type Mid-Stop
Max Rotation (Degrees) 180
Repeatability ±0.02°
Temp Range Viton -30° to 150°C (-20° to 300°F)
Over Travel (Degrees)
Special Feature Manifold Option
Clean Room 100000
DistributorGroup Robohand Gripping Solutions
Back to Top