Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-6M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.72
Grip Force (lbf) 1490
Weight (lb) 17.4
Maximum Finger Length (in) 10
Grip Force with Spring Assist (lb) 2017
Stroke (in) 1.26
Stroke per Jaw (in) 0.63
Max Vacuum (in. Hg) 8
Maximum Finger Length (mm) 254
accuracy_mm_metric 0.08
Max Vacuum (mm Hg) 20
Repeatability (±mm) 0.04
Weight (kg) 7.9
Grip Force with Spring Assist (N) 8971
Imperial or Metric Product Metric
Stroke (mm) 32
Cylinder Bore (mm) 120
Grip Force (N) 6629
Stroke per Jaw (mm) 16
Number of Jaws 3
Product Type 3 Jaw Parallel
Product Series RTH
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Pressure Range With Springs 55-100 psi
Special Feature Heavy Duty
Temp Range Standard -35° to 80°C (-30° to 180°F)
Pressure Range Without Springs 30-100 psi
Actuation (Open/Closed) (Sec) 0.36
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Back to Top