Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-7M-L

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.97
Weight (lb) 34.6
Grip Force with Spring Assist (lb) 3222.0
Max Vacuum (in. Hg) 8.0
Stroke per Jaw (in) 0.99
Cylinder Bore (in) 6.14
Grip Force (lbf) 2496.0
Maximum Finger Length (in) 14.0
Imperial or Metric Product Metric
Maximum Finger Length (mm) 355.0
Stroke per Jaw (mm) 25.0
Grip Force with Spring Assist (N) 14322.0
Max Vacuum (mm Hg) 20.0
Stroke (mm) 50.0
Grip Force (N) 11102.0
Repeatability (±mm) 0.05
Cylinder Bore (mm) 156
accuracy_mm_metric 0.1
Weight (kg) 15.7
Product Type 3 Jaw Parallel
Product Function Gripping
Pressure Range With Springs 55-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
PublishedDate 1673982837000
Number of Jaws 3.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.85
Product Series RTH
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Heavy Duty
Spring Assist Optional
Pressure Range Without Springs 30-100 psi
Back to Top