Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-8M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 8.86
Stroke (in) 2.76
Maximum Finger Length (in) 16.0
Max Vacuum (in. Hg) 8.0
Grip Force (lbf) 5122.0
Stroke per Jaw (in) 1.38
Weight (lb) 96.8
Grip Force with Spring Assist (lb) 6450.0
Cylinder Bore (mm) 225
Imperial or Metric Product Metric
Grip Force (N) 22784.0
accuracy_mm_metric 0.1
Stroke (mm) 70.0
Weight (kg) 43.9
Grip Force with Spring Assist (N) 28690.0
Repeatability (±mm) 0.05
Stroke per Jaw (mm) 35.0
Maximum Finger Length (mm) 406.0
Max Vacuum (mm Hg) 20.0
Product Function Gripping
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
PublishedDate 1673983628000
Number of Jaws 3.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 3 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Product Series RTH
Special Feature Heavy Duty
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
Actuation (Open/Closed) (Sec) 1.7
Pressure Range With Springs 55-100 psi
Back to Top