Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RTP-1200
RTP-1200
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.2
Max Moment (in-lb)
30000.0
Max Payload (lb)
1200.0
Max. Payload (kg)
550.0
Weight (kg)
1.9
Max Moment (Nm)
3390.0
DistributorGroup
End Effectors
Product Type
Flexible Automatic
Product Series
RQC / RTP
Product Function
Robotic Tooling
PublishedDate
1727185241927
Back to Top