Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RTP-800
RTP-800
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
22000.0
Weight (lb)
4.0
Max Payload (lb)
800.0
Weight (kg)
1.8
Max Moment (Nm)
2490.0
Max. Payload (kg)
360.0
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
RQC / RTP
PublishedDate
1727185241928
Product Type
Flexible Automatic
Back to Top