Grippers
Destaco’s RUA Series of grippers are designed for use in confined spaces, combining large opening angle with a high torque.

RUA-112M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.99
accuracy_in_english 0.003
Displacement (in³) 5.19
Grip Force (lbf) 360.0
Maximum Finger Length (in) 7.0
Pressure Range (psi) 30-100
Weight (lb) 3.75
Repeatability (±in) 0.0008
Grip Force (N) 1600.0
Weight (kg) 1.7
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 180.0
Cylinder Bore (mm) 76
Displacement (cm³) 85.0
Repeatability (±mm) 0.03
Pressure Range (bar) 2-7
Actuation (Open/Closed) (Sec) 0.35
Product Function Gripping
Product Type 2 Jaw Angular
Opening Angle (deg) 38.2
Special Feature Heavy Duty
Spring Assist Optional
Product Series RUA
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (close) (Sec) 0.35
Opening Per Jaw (degrees) 19.1
Actuation Time (Open) (Sec) 0.35
PublishedDate 1675195251000
Protection Class IP54
Number of Jaws 2.0
Product Accessories
SLKT-158
SEAL KIT,REP-112,113,RMA-112
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-158V
SEAL KIT,REP-112-V,113-V,RMA-112-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-332V
Viton Seal Kit Hydr,REP112,112C,113,113C
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-375
FIREPROOF KEVLAR BOOT KIT, RUA112
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KT15
Sensor inductivo para KH2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top